Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.170 | |
| A dimension MM | 29.718 | |
| Angle shape | STRAIGHT | Straight |
| Brand | DANFOSS | Danfoss |
| Catalog Item | LA7303456-20 | |
| Construction Style | REUSABLE | Reusable |
| End connection hex size IN | 1.960 | |
| End connection hex size MM | 50.000 | |
| End connection torque | 125-138 LB-FT(170-187 NM) | 125-138 lb-ft(170-187 Nm) |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | DURA-KOTE | Dura-Kote |
| Inside diameter IN | 1.600 | |
| Inside diameter MM | 40.640 | |
| Product height in | 1.960 | |
| Product height mm | 49.784 | |
| Product length in | 1.170 | |
| Product length mm | 29.718 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.960 | |
| Product width mm | 49.784 | |
| Thread size 1 | 1 11/16-12 UN | 1 11/16-12 UN |