Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7303476-2720C | |
| Hex size 1 IN | 1.181 | |
| Hex size 1 MM | 30.0 | |
| Item type | NUT | Nut |
| Material | ALLOY STEEL | Alloy steel |
| Product serial name | LA7303476 | LA7303476 |
| Thread sealant | NO | No |
| Thread size 1 | M27X2 | M27x2 |
