Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.220 | |
| A dimension MM | 31.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LA7304042-06 | |
| Compatible hose ID IN | 0.380 | |
| Compatible hose ID MM | 9.525 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -6 | -6 |
| Finish plating | PASSIVATE | Passivate |
| Hose size | -6 | -6 |
| Inside diameter IN | 0.622 | |
| Inside diameter MM | 15.800 | |
| Product height in | 0.940 | |
| Product height mm | 23.876 | |
| Product length in | 1.220 | |
| Product length mm | 30.988 | |
| Product material | 304 STAINLESS STEEL | 304 Stainless steel |
| Product width in | 0.940 | |
| Product width mm | 23.876 |
