Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
LM-H2-D
STD ORBITROL 277 LS STEERING UNIT
LM-H2-D
Where to buy
Export PDF
Tools
Add to comparison
LM-H2-D
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Description
Brand
DANFOSS
Danfoss
Product height in
4.050
Product height mm
102.870
Product length in
5.700
Product length mm
144.780
Product width in
3.500
Product width mm
88.900