Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.047 | |
| A dimension MM | 52.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LP40008-1210 | |
| Compatible hose ID IN | 0.625 | |
| Compatible hose ID MM | 15.875 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| Hose cut off factor IN | 0.767 | |
| Hose cut off factor MM | 19.500 | |
| Hose size | -10 | -10 |
| Inside diameter IN | 0.531 | |
| Inside diameter MM | 13.500 | |
| Product height in | 1.560 | |
| Product height mm | 39.624 | |
| Product length in | 2.050 | |
| Product length mm | 52.070 | |
| Product material | CUPRONICKEL | Cupronickel |
| Product width in | 1.560 | |
| Product width mm | 39.624 |
