Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.488 | |
| A dimension MM | 114.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | LR10216-48 | |
| Compatible hose ID IN | 3.000 | |
| Compatible hose ID MM | 76.200 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -48 | -48 |
| Hose cut off factor IN | 1.181 | |
| Hose cut off factor MM | 30.000 | |
| Hose size | -48 | -48 |
| Inside diameter IN | 2.500 | |
| Inside diameter MM | 63.500 | |
| Product height in | 4.490 | |
| Product height mm | 114.046 | |
| Product length in | 4.490 | |
| Product length mm | 114.046 | |
| Product material | CUPRONICKEL | Cupronickel |
| Product width in | 4.490 | |
| Product width mm | 114.046 |
