LU-756FFB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU-756FFB
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU756FFB1112001 | |
| Product Height | 17.79 in | |
| Product Length/Depth | 17.79 in | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 2666.379 in³ | |
| Product Weight | 17.5 kg | |
| Product Width | 8.425 in | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |