MOTOR_0.55kW_THERM
LU-81-66A
Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 5.322 |
| Product height mm | | 135.179 |
| Product length in | | 6.590 |
| Product length mm | | 167.386 |
| Product width in | | 5.511 |
| Product width mm | | 139.979 |