POWER_PACK
LU1E04E1K3HE+-05A
ToolsLU1E04E1K3HE+-05A Product specifications
Characteristic | Value | Description |
|---|
| Brand | VICKERS BY DANFOSS | Vickers by Danfoss |
| Product height in | | 7.080 |
| Product height mm | | 179.832 |
| Product length in | | 13.600 |
| Product length mm | | 345.440 |
| Product width in | | 11.300 |
| Product width mm | | 287.020 |