POWER_PACK
LU1E05E2K1HE+-05A
ToolsLU1E05E2K1HE+-05A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.080 |
| Product height mm | 179.832 |
| Product length in | 18.970 |
| Product length mm | 481.838 |
| Product width in | 11.340 |
| Product width mm | 288.036 |