LU1E07E3B3HA+
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E07E3B3HA+
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Lift, Normal Closed | |
| Displacement | 3.08 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU1E05E1B3HE180 | |
| Motor Power | .7 kW | |
| Oil Tank | 3 l | |
| Paint | Primer Grey | |
| Product Height | 7.08 in | |
| Product Length/Depth | 18.97 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 1523.048 in³ | |
| Product Weight | 35.27392 lb | |
| Product Width | 11.34 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 100 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |