LU1E37E5XXVE837
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1E37E5XXVE837
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Close Loop | |
| Displacement | 6.16 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Vertical | |
| Main Port Connections | SAE | |
| Model Code | LU1E37E5XXVE837 | |
| Motor Power | 3.7 kW | |
| Oil Tank | .8 l | |
| Paint | Primer Grey | |
| Product Height | 31.23 in | |
| Product Length/Depth | 8.86 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 2614.794 in³ | |
| Product Weight | 105.82176 lb | |
| Product Width | 9.45 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 200 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |