LU1F22E5B6HE*
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
LU1F22E5B6HE*
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Circuit | Lift, Normal Closed | |
| Displacement | 6.16 cm³/rev | |
| Feature | Pressure Up to 207 bar (3,000 psi)|Flow Up to 6.2 cc/rev (3 gpm)Reservoir size Up to 6 Liters | |
| Installation Position | Horizontal | |
| Main Port Connections | SAE | |
| Model Code | LU1F22E5B3HE210 | |
| Motor Power | 2.2 kW | |
| Oil Tank | 6 l | |
| Paint | Primer Grey | |
| Product Height | 7.44 in | |
| Product Length/Depth | 9.8 in | |
| Product material | Cast Iron | |
| Product Type | Mobile Packaged Systems | |
| Product Volume | 826.822 in³ | |
| Product Weight | 54.01319 lb | |
| Product Width | 11.34 in | |
| Relief Valve Set Pressure | 1706.8 Psi | |
| Solenoid Voltage | 200 V | |
| Sub-brand | None | |
| Trade Name | LU Series | |
| Voltage | 200 V |