POWER_PACK
LU1F22E5K6HE+-12A
ToolsLU1F22E5K6HE+-12A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 7.440 |
| Product height mm | 188.976 |
| Product length in | 17.080 |
| Product length mm | 433.832 |
| Product width in | 11.330 |
| Product width mm | 287.782 |