POWER_PACK
LUMF04E1K1HE831A
ToolsLUMF04E1K1HE831A Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 5.390 |
| Product height mm | 136.906 |
| Product length in | 13.200 |
| Product length mm | 335.280 |
| Product width in | 7.710 |
| Product width mm | 195.834 |