
HOSE-AER, EHW150, -128, WATER, BK, 100FT
M145200101
Catalog item:
M145200101
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Water and thermal-management hose and assemblies
M145200101
Product specifications
Characteristic | Value |
|---|---|
| Brand | Boston by Danfoss |
| Catalog Item | M145200101 |
| Color | Black |
| Construction | 6 Ply Pes Fab,St Wire |
| Cover_type | Wrapped |
| Inside diameter (mm) | 203.20 |
| Outside diameter (inch) | 8.86 |
| Outside diameter (mm) | 225.00 |
| Package form | Bulk |
| Qualified hose fittings | Cam and groove |
| Series | EHW035 Series |