Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | M158029.00-4 | |
| Product height in | 0.787 | |
| Product height mm | 19.990 | |
| Product length in | 2.205 | |
| Product length mm | 56.007 | |
| Product material | ALUMINUM | Aluminum |
| Product width in | 0.012 | |
| Product width mm | 0.305 | |
| Self adhesive | NO | No |