PUMP-VAR DISPL MPV025C
M25-2050
Model code: MPV-025-C-B-A-A-L-A-E-NN-A-A-BDD-DR-A-FF-A-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M25-2050
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve | A | Bypass valve |
| Charge pressure relief valve setting | E | 11 bar (160 psi) |
| Charge pump displacement | A | None |
| Control | DR | Direct displacement control right side |
| Control orifice diameter | FF | None |
| Displacement limiters | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Handle position | A | None |
| Input shaft | A | 15 tooth 16/32 spline |
| Product | MPV | Variable pump |
| Rotation and valve plate | L | Left hand (counter-clockwise), low leakage |
| Seal group | A | Shaft seal, standard |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| System pressure protection | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |