PUMP-VAR DISPL MPV025C
M25-2051
Model code: MPV-025-C-B-A-A-R-A-F-NN-A-A-BDD-DR-A-FF-A-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M25-2051
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve | A | Bypass valve |
| Charge pressure relief valve setting | F | 7.5 bar (110 psi) |
| Charge pump displacement | A | None |
| Control | DR | Direct displacement control right side |
| Control orifice diameter | FF | None |
| Displacement limiters | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Handle position | A | None |
| Input shaft | A | 15 tooth 16/32 spline |
| Product | MPV | Variable pump |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Seal group | A | Shaft seal, standard |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| System pressure protection | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |