M46 46cc Variable motor (RIGHT)

PUMP-VAR DISPL MPV046C

M46-20110

Model code: MPV-046-C-B-B-N-L-B-A-AA-A-A-CJA-CB-A-JJ-C-NNN-***

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps


Tools

Product specifications

Characteristic
Value
Description
BASE DISPLACEMENT04646cc/rev (2.80cir)
TYPEC25cc product type
C: SWASHPLATEBPressure balanced swashplate
D: SEAL GROUPBShaft seal with electrical displacement control/hydraulic displacement control
E: INPUT SHAFT/AUXILIARY DRIVEN1 inch diameter, tapered, 1.5 inches per foot, Woodruff key
F: ROTATION & VALVE PLATELLeft hand (counter-clockwise), low leakage valve plate
G: CHARGE PUMP DISPLACEMENTB13.99 cc/rev (0.85CIR) charge pump displacement
H: CHARGE PRS RLF VALVE SETA16 bar (230 psi)
J: FILTRATIONAASuction filtration with charge pump
K: DISPLACEMENT LIMITERSAFull displacement
L: BYPASS VALVEABypass valve - no orifice
M: SYSTEM PRESSURE PROTECTIONCJA345 bar (5000 psi) / check
N: CONTROLCBElectrical displacement control, single coil, oil filled, Packard connector 2-pin, 16-90 mA
P: HANDLE POSITIONANot applicable
R: CONTROL ORIFICE DIAMETERJJElectrical displacement control/hydraulic displacement control/forward neutral reverse - none
S: AUXILIARY MOUNTING PADCNone
T: SPECIAL HARDWARE FEATURESNNNNone, black paint, Danfoss tag
ZZ: SPCL FEATURES (NON-HRDW)***None
ProductMPVVariable pump
ProductMPVVariable pump
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm