M46 46cc Variable motor (RIGHT)

PUMP-VAR DISPL MPV046C

M46-20621

Model code: MPV-046-C-B-A-A-T-B-B-BA-A-A-BDD-AB-U-ED-C-NNN-***

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps


Tools

Product specifications

Characteristic
Value
Description
BASE DISPLACEMENT04646cc/rev (2.80cir)
TYPEC25cc product type
C: SWASHPLATEBPressure balanced swashplate
D: SEAL GROUPAShaft seal, standard
E: INPUT SHAFT/AUXILIARY DRIVEA13 tooth, 16/32 spline
F: ROTATION & VALVE PLATETRotation counterclockwise, control pressure 15, 3 degrees, quiet
G: CHARGE PUMP DISPLACEMENTB13.99 cc/rev (0.85CIR) charge pump displacement
H: CHARGE PRS RLF VALVE SETB19.5 bar (280 psi)
J: FILTRATIONBARemote pressure filtration without bypass
K: DISPLACEMENT LIMITERSAFull displacement
L: BYPASS VALVEABypass valve - no orifice
M: SYSTEM PRESSURE PROTECTIONBDD210 bar (3045 psi) / 210 bar (3045 psi)
N: CONTROLABManual displacement control, light spring, handle with (2) 10mm holes
P: HANDLE POSITIONUManual displacement control handle position-up, 1,2, or 3 hole handles only
R: CONTROL ORIFICE DIAMETEREDManual displacement control- supply=0.054, drain=0.046
S: AUXILIARY MOUNTING PADCNone
T: SPECIAL HARDWARE FEATURESNNNNone, black paint, Danfoss tag
ZZ: SPCL FEATURES (NON-HRDW)***None
ProductMPVVariable pump
ProductMPVVariable pump
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm