PUMP-VAR DISPL MPV046C
M46-20759
Model code: MPV-046-C-B-A-K-S-B-J-AA-A-A-BRF-AB-U-AA-B-NNR-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
M46-20759
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MPV | Variable pump |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | A | Shaft seal, standard |
| E: INPUT SHAFT/AUXILIARY DRIVE | K | 15 tooth 16/32 spline / 13 tooth 16/32 spline, B auxiliary |
| F: ROTATION & VALVE PLATE | S | Clockwise, valve plate |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | J | 21.5 bar (310 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BRF | 325 bar (4712 psi) / 250 bar (3625 psi) |
| N: CONTROL | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
| P: HANDLE POSITION | U | Manual displacement control handle position-up, 1,2, or 3 hole handles only |
| R: CONTROL ORIFICE DIAMETER | AA | Manual displacement control- supply=0.031, drain=0.031 |
| S: AUXILIARY MOUNTING PAD | B | Aux flange SAE B, lift bracket side 2 |
| T: SPECIAL HARDWARE FEATURES | NNR | Special hardware - high capacity roller bearing, Danfoss tag, black paint,format A |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |