PUMP-VAR DISPL M46PV_REMAN_M46-20940
M46-20940R
Model code: MPV-046-C-B-B-D-T-B-J-BA-V-A-BDD-CB-A-HH-B-NNN-***-REMAN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
M46-20940R
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MPV | Variable pump |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | B | Shaft seal with electrical displacement control/ hydraulic displacement control |
| E: INPUT SHAFT/AUXILIARY DRIVE | D | |
| F: ROTATION & VALVE PLATE | T | |
| G: CHARGE PUMP DISPLACEMENT | B | |
| H: CHARGE PRS RLF VALVE SET | J | |
| J: FILTRATION | BA | Remote pressure filtration without bypass |
| K: DISPLACEMENT LIMITERS | V | |
| L: BYPASS VALVE | A | |
| M: SYSTEM PRESSURE PROTECTION | BDD | |
| N: CONTROL | CB | |
| P: HANDLE POSITION | A | |
| R: CONTROL ORIFICE DIAMETER | HH | |
| S: AUXILIARY MOUNTING PAD | B | |
| T: SPECIAL HARDWARE FEATURES | NNN | |
| ZZ: SPCL FEATURES (NON-HRDW) | *** |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |