PUMP-VAR DISPL MPV046C
M46-20975
Model code: MPV-046-C-B-B-K-S-B-B-AA-A-A-BJJ-CE-A-GG-B-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 axial piston pumps
M46-20975
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | B | Shaft seal with electrical displacement control/hydraulic displacement control |
| E: INPUT SHAFT/AUXILIARY DRIVE | K | 15 tooth 16/32 spline / 13 tooth 16/32 spline, B auxiliary |
| F: ROTATION & VALVE PLATE | S | Clockwise, valve plate |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | B | 19.5 bar (280 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL | CE | Electrical displacement control, dual coil, oil filled, Packard connector 4-pin, 23-132 mA |
| P: HANDLE POSITION | A | Not applicable |
| R: CONTROL ORIFICE DIAMETER | GG | Electrical displacement control/hydraulic displacement control/forward neutral reverse - supply=0.055, drain=0.055 |
| S: AUXILIARY MOUNTING PAD | B | Aux flange SAE B, lift bracket side 2 |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
| Product | MPV | Variable pump |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |