MOTOR-VAR DISPL MMV046C
M46-4053
Model code: MMV-046-C-B-G-M-B-AP-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
M46-4053
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 46cc product type |
| C: SEAL GROUP | B | Seal-shaft, for aux drive |
| D: OUTPUT SHAFT / AUX DRIVE | G | 13 teeth 16/32 spline / tapered, 1 inch diameter, 1.5 in/foot, square key |
| E: MINIMUM DISPLACEMENT | M | 8 degree, 21.1 cc |
| F: CONTROL FEATURES | B | 2-line control, top and bottom |
| G:HOUSING/ENDCAP CONFIGURATION | AP | Radial side ports, with speed sensing KPPG13408, thru drive |
| T: SPECIAL HARDWARE FEATURES | NNN | Special hardware - none, black paint, Danfoss tag |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
| Product | MMV | Variable displacement motor - SAE B mount |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |