MOTOR-VAR DISPL MMV046C
M46-4335
Model code: MMV-046-C-A-E-3-A-AE-VNC-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 variable motors
M46-4335
Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MMV | Variable displacement motor - SAE B mount |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| Type | C | 25cc product type |
| C: SEAL GROUP | A | Shaft seal, standard |
| D: OUTPUT SHAFT / AUX DRIVE | E | 15 teeth 16/32 spline / none |
| E: MINIMUM DISPLACEMENT | 3 | 0 degree, 0 cc |
| F: CONTROL FEATURES | A | 1-line control bottom |
| G:HOUSING/ENDCAP CONFIGURATION | AE | Axial ports with loop flush, charge pressure relief valve set at 13.8 bar, housing tapped for orifice, with speed sensor portplugged, no speed ring |
| T: SPECIAL HARDWARE FEATURES | VNC | 1.9 mm diameter loop flush orifice, black paint, Danfoss tag, layout A |
| ZZ: SF (NON-HARDWARE) | *** | None |
| Product | MMV | Variable displacement motor - SAE B mount |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |