Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Compliances | ISO 6134 1A |
| Construction | 6 Ply Nylon Fab,Cu |
| Cover material | EPDM |
| Inside diameter (inch) | 3.00 |
| Inside diameter (mm) | 76.20 |
| Outside diameter (inch) | 3.70 |
| Outside diameter (mm) | 94.00 |
| Series | BUHAR 1A D Steam Ct |
| Tube material | Ethylene Propylene Rubber(EPM) |