Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,Cu |
| Cover material | EPDM |
| Inside diameter (inch) | 2.50 |
| Inside diameter (mm) | 63.50 |
| Outside diameter (inch) | 3.03 |
| Outside diameter (mm) | 77.00 |
| Series | KEMI-10 D EPDM Chem Ct |
| Tube material | EPDM |