Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Bend radius min (inch) | 150.000 |
| Bend radius min (mm) | 150.000 |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 40 |
| Burst pressure (psi) | 580 |
| Color | Black |
| Construction | 2 Ply Pes Fab,St Wire,Cu |
| Cover material | EPDM |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Lay line style | Embossed |
| Outside diameter (inch) | 2.01 |
| Outside diameter (mm) | 51.00 |
| Series | KEMI-10 SD EPDM Chem Ct |
| Tube material | EPDM |
| Working pressure max (bar) | 10 |
| Working pressure max (psi) | 145 |
| Working temperature max (C) | 120 |
| Working temperature max (F) | 248.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |