Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Green |
| Construction | 2 Ply Pes Fab,St Wire |
| Cover material | EPDM |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 1.97 |
| Outside diameter (mm) | 50.00 |
| Series | KEMI-10 SDFC XLPE Chem Sp Cv |
| Tube material | XLPE |