SILOBAS (L:20)102x115-product-details

SILOBAS (L:20)102x115

M720100062


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction2 Ply Pes Fab,Cu
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)4.00
Inside diameter (mm)101.60
Outside diameter (inch)4.53
Outside diameter (mm)115.00
SeriesSILOBAS DF Mat.Hand Sp Sz
Tube materialButadieneRubberBlend(BR Blend)