Danfoss logo
B.KUM12" M.25CM L:6M-product-details

B.KUM12" M.25CM L:6M

M724305003


Tools

Product specifications

Characteristic
Value
BrandSEL by Danfoss
ColorBlack
Construction6 Ply Pes Fab,St Wire,Cu
Cover materialButadieneRubberBlend(BR Blend)
Inside diameter (inch)12.00
Inside diameter (mm)304.80
Outside diameter (inch)13.35
Outside diameter (mm)339.00
SeriesCIMENTO SDC Mat.Hand Sp Sz
Tube materialButadieneRubberBlend(BR Blend)