Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 6 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 12.00 |
| Inside diameter (mm) | 304.80 |
| Outside diameter (inch) | 13.35 |
| Outside diameter (mm) | 339.00 |
| Series | CIMENTO SDC Mat.Hand Sp Sz |
| Tube material | ButadieneRubberBlend(BR Blend) |