Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Brand | SEL by Danfoss |
| Burst pressure (bar) | 120 |
| Burst pressure (psi) | 1740 |
| Color | Black |
| Construction | 6 Ply Pes Fab,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 2.00 |
| Inside diameter (mm) | 50.80 |
| Outside diameter (inch) | 2.68 |
| Outside diameter (mm) | 68.00 |
| Series | SIVA 40 D Mat.Hand Ct |
| Tube material | ButadieneRubberBlend(BR Blend) |
| Working pressure max (bar) | 40 |
| Working pressure max (psi) | 580 |
| Working temperature max (C) | 70 |
| Working temperature max (F) | 158.0 |
| Working temperature min (C) | -40 |
| Working temperature min (F) | -40.0 |