Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | M7629X22 | |
| Durometer | 90 | 90 |
| Item type | O-RING | O-Ring |
| Product height in | 0.980 | |
| Product height mm | 24.892 | |
| Product length in | 0.100 | |
| Product length mm | 2.540 | |
| Product width in | 0.980 | |
| Product width mm | 24.892 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975014226 |
