Product specifications
Characteristic | Value | Description |
|---|---|---|
| Catalog Item | M7630X27 | |
| Product height in | 1.290 | |
| Product height mm | 32.766 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product width in | 1.290 | |
| Product width mm | 32.766 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427644 |
