Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Black |
| Construction | 4 Ply Pes Fab,St Wire,Cu |
| Cover material | ButadieneRubberBlend(BR Blend) |
| Inside diameter (inch) | 12.00 |
| Inside diameter (mm) | 304.80 |
| Outside diameter (inch) | 12.99 |
| Outside diameter (mm) | 330.00 |
| Series | PARARUB SDC Mat.Hand Ct |
| Tube material | Natural rubber (NR) |