Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 2 Ply Nylon Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 0.63 |
| Inside diameter (mm) | 16.00 |
| Outside diameter (inch) | 1.10 |
| Outside diameter (mm) | 28.00 |
| Series | BUHAR DW D Steam Ct |
| Tube material | EPDM |