Product specifications
Characteristic | Value |
|---|---|
| Brand | SEL by Danfoss |
| Color | Blue |
| Construction | 4 Ply Nylon Fab |
| Cover material | EPDM |
| Inside diameter (inch) | 1.50 |
| Inside diameter (mm) | 38.00 |
| Outside diameter (inch) | 2.09 |
| Outside diameter (mm) | 53.00 |
| Series | BUHAR DW D Steam Ct |
| Tube material | EPDM |