PUMP-TANDEM, VAR DISPL
M91-25209
Model code: MPT-025-C-U-W-A-C-NN-B-A-A-A-EDD-DR-A-FF-B-C-A-A-EDD-DR-A-FF-R-GPR-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M91-25209
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | R | SAE A - 9 tooth with gear pump, keel hold-down |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | C | 18 bar (260 psi) |
| Charge pump displacement | A | None |
| Control orifice diameter, front pump | FF | None |
| Control orifice diameter, rear pump | FF | None |
| Control type, front pump | DR | Direct displacement control right side |
| Control type, rear pump | DR | Right side, lift bracket top right |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | A | None |
| Handle position, rear pump | A | Not applicable |
| Input shaft | U | 13 tooth 16/32 spline, for keel hold down |
| Product | MPT | Tandem pump |
| Rear seal group | C | Shaft seal direct displacement |
| Rotation and valve plate | W | Right hand (clockwise), standard |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | GPR | Gear pump, clockwise, 11cc, 270 degree orientation, with keel hold down, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | EDD | 210 bar (3045 psi) / 210 bar (3045 psi) fast response check |
| System pressure protection, rear pump | EDD | 210 bar (3045 psi) / 210 bar (3045 psi) fast check response |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |