PUMP-TANDEM, VAR DISPL
M91-25222
Model code: MPT-025-C-K-R-A-E-NN-B-A-A-A-BFF-DR-A-FF-B-C-A-A-BFF-DR-A-FF-A-NNN-***
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
M91-25222
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 025 | 25 cc/rev (1.5 cu in/rev) |
| Bypass valve, front pump | A | Bypass valve |
| Bypass valve, rear pump | A | Bypass valve |
| Charge pressure relief valve setting | E | 11 bar (160 psi) |
| Charge pump displacement | A | None |
| Control orifice diameter, front pump | FF | None |
| Control orifice diameter, rear pump | FF | None |
| Control type, front pump | DR | Direct displacement control right side |
| Control type, rear pump | DR | Right side, lift bracket top right |
| Displacement, front pump | A | Full displacement |
| Displacement, rear pump | A | Full displacement |
| Filtration | NN | None - without charge pump |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Handle position, front pump | A | None |
| Handle position, rear pump | A | Not applicable |
| Input shaft | K | Straight key, 0.875 inch diameter |
| Product | MPT | Tandem pump |
| Rear seal group | C | Shaft seal direct displacement |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| Swashplate group, rear pump | B | Swashplate group-standard |
| System pressure protection, front pump | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
| System pressure protection, rear pump | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
| Type | C | 25cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |