PUMP-TANDEM, VAR DISPL-product-details

PUMP-TANDEM, VAR DISPL

M91-25226

Model code: MPT-025-C-C-L-A-V-NN-B-A-A-A-BGG-DR-A-FF-B-C-A-A-BGG-DR-A-FF-A-NNN-***

The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

Tools

Product specifications

Characteristic
Value
Description
Auxillary mounting padASAE A - aux flange, 9 tooth 16/32 spline coupling
Base displacement02525 cc/rev (1.5 cu in/rev)
Bypass valve, front pumpABypass valve
Bypass valve, rear pumpABypass valve
Charge pressure relief valve settingV14 bar (200 psi) adjustable
Charge pump displacementANone
Control orifice diameter, front pumpFFNone
Control orifice diameter, rear pumpFFNone
Control type, front pumpDRDirect displacement control right side
Control type, rear pumpDRRight side, lift bracket top right
Displacement, front pumpAFull displacement
Displacement, rear pumpAFull displacement
FiltrationNNNone - without charge pump
Front seal groupAShaft seal for manual displacement control-front section
Handle position, front pumpANone
Handle position, rear pumpANot applicable
Input shaftCTapered, 1 inch dia, 1.5 in/foot, square key
ProductMPTTandem pump
Rear seal groupCShaft seal direct displacement
Rotation and valve plateLLeft hand (counter-clockwise), low leakage
Special features (non-hardware)***None
Special hardware featuresNNNSpecial hardware - none, black paint, Danfoss tag
SwashplateBStandard direct displacement swashplate
Swashplate group, rear pumpBSwashplate group-standard
System pressure protection, front pumpBGG280 bar (4060 psi) / 280 bar (4060 psi)
System pressure protection, rear pumpBGG280 bar (4060 psi) / 280 bar (4060 psi)
TypeC25cc product type

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm