PUMP-TANDEM, VAR DISPL
M91-46456
Model code: MPT-046-C-B-C-C-A-BA-B-A-A-A-BJJ-AC-D-AA-B-C-A-A-BJJ-AC-U-AA-C-NNN-***
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Series 40 M46 tandem axial piston pumps
M91-46456
Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: FRONT SEAL GROUP | A | Shaft seal for manual displacement control-front section |
| D: REAR SEAL GROUP | C | Manual displacement control seal group (rear pump) |
| E: INPUT SHAFT | B | 19 tooth 16/32 spline |
| F: ROTATION AND VALVE PLATE | C | Right hand (clockwise), with 22.9 cc/rev charge pump, lowleakage |
| G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
| H: CHG PRS RLF VALVE SET | A | 16 bar (230 psi) |
| J: FILTRATION | BA | Remote pressure filtration without bypass |
| K: DISPL, FRT PMP | A | Full displacement |
| L: BYP VALVE, FRT PMP | A | Bypass valve |
| M: SYS PRS PROT, FRT PMP | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL TYPE, FRT PMP | AC | Manual displacement control, light spring, handle with (3) 10mm holes |
| P: HANDLE POSITION FRT PMP | D | Manual displacement control handle position-down, 1,2, or 3 hole handles only |
| Product | MPT | Tandem pump |
| Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
| R: CTRL ORF DIA, FRT PMP | AA | Manual displacement control- supply=0.031, drain=0.031 |
| S: AUX MTG PAD | C | None |
| Size/Dimensions | 0.001 | |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| TYPE | C | 25cc product type |
| U: DISPL, REAR PUMP | A | Full displacement |
| V: SYS PRS PROT, RR PMP | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| W: CTRL ORF DIA, RR PMP | AA | Manual displacement control valve- supply=0.031, drain=0.031 |
| X: BYP VALVE, RR PMP | A | Bypass valve |
| Y: CONTROL TYPE, REAR PUMP | AC | Manual displacement control, light spring, handle with (3) 10mm holes |
| Z: REAR HANDLE POSITION | U | Handle up |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |