M9700X16X25
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4180-1625S
M9700X16X25
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | .2969 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.5 in | |
| Product Length/Depth | 2.2999 in | |
| Product material | Carbon steel | |
| Product Volume | 5.175 in³ | |
| Product Weight | .42 lb | |
| Product Width | 1.5 in | |
| Thread sealant | No | |
| Thread Size 2 | M27 x 2.0 | |
| UNSPSC | 40172500 | |
| UPC | 725975740125 |