MA00RN
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA00RN
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Back-to-Back | No |
| Bore diameter | 3 in |
| Chrome Plated Bore | Yes |
| Construction type | Mill |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
| Model Code | WM15FM2N3KW11800-MA00RN |
| Mounting style | Intermediate Trunnion |
| Net Stroke Length | 11.5 in |
| Non-Rotating | No |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 2 in |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | WM Series |
| Working pressure - max | 3000 Psi |