MB10012
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 12035449
MB10012
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Back-to-Back | No |
| Bore diameter | 14 in |
| Construction type | Mill |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Robust constructionMade to lastOptimal performance |
| Model Code | EM30-14.00-7.00-93.4375-US-A-T-T-X-1-1-X-C-XX-A-MB10012 |
| Mounting style | Head Trunnion |
| Net Stroke Length | 93 in |
| Non-Rotating | No |
| Piston Seal Material | Viton-A |
| Piston Seal Type | Special, U-cup |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 7 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Viton |
| Rod Seal Type 1 | Viton PolyPak |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | EM Series |
| Working pressure - max | 3000 Psi |