MB100EB
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB100EB
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Back-to-Back | No |
| Bore diameter | 5 in |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Construction type | Mill |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Robust constructionMade to lastOptimal performance |
| Model Code | EM30-05.00-02.50-028.50-CS-A-N-N-S-1-1-4-C-00-MB |
| Mounting style | Spherical Bushing |
| Net Stroke Length | 28.5 in |
| Non-Rotating | Yes |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 2.5 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Tandem | No |
| Trade Name | EM Series |
| Working pressure - max | 3000 Psi |