Danfoss Dowmax
ME175-SS2660
DOWMAX MOTOR
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Brake Release Pressure | 145 Psi |
Brand | Danfoss |
Design code | A |
Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
Gear ratio | 5.053 |
Identification | Part Number on Nameplate |
Main Port Type | Threaded |
Maximum Displacement | 175 cm³/rev |
Model Code | ME175 |
Mounting Type | Flange |
Output Shaft Length | 3.7007874 in |
Output Shaft Spline/Drive Type | Special |
Parking Brake | None |
Pressure Rating | 3988 Psi |
Product Height | 10.47 in |
Product Length/Depth | 10.55 in |
Product Type | Axial Piston Motor |
Product Volume | 1107.899 in³ |
Product Weight | 92.59 lb |
Product Width | 10.03 in |
Special features | None |
Style | Axial |
Sub-brand | Dowmax |
Torque | 765 Nm |
Trade Name | ME Series |
Type | Axial |