Danfoss Dowmax
ME3100-SS1841
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ME3100-SS1841
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 12 bar | |
| Brand | Danfoss | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 25.53 | |
| Identification | None | |
| Main Port Type | Threaded | |
| Maximum Displacement | 3104 cm³/rev | |
| Model Code | ME3100SS1841 | |
| Mounting Type | Flange | |
| Output Shaft Length | 5.7 in | |
| Output Shaft Spline/Drive Type | Special | |
| Parking Brake | None | |
| Pressure Rating | 245 bar | |
| Product Height | 17.4 in | |
| Product Length/Depth | 27.24 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 7910.659 in³ | |
| Product Weight | 802.4 lb | |
| Product Width | 16.69 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 12120 Nm | |
| Trade Name | ME Series | |
| Type | Axial |