Danfoss Dowmax
MK300-SS053
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MK300-SS053
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brake Release Pressure | 174 Psi | |
| Brand | Danfoss | |
| Design code | A | |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency | |
| Gear ratio | 5.053 | |
| Identification | None | |
| Maximum Displacement | 304 cm³/rev | |
| Minimum Displacement | 152 cm³/min | |
| Model Code | MK300SS053 | |
| Mounting Flange | Flange without Shuttle Valve (Rc3/4 Port) | |
| Mounting Type | Flange | |
| Output Shaft Length | 2.75590551 in | |
| Output Shaft Spline/Drive Type | Special | |
| Parking Brake | None | |
| Pressure Rating | 3553 Psi | |
| Product Height | 8.818 in | |
| Product Length/Depth | 16.18 in | |
| Product Type | Axial Piston Motor | |
| Product Volume | 1431.033 in³ | |
| Product Weight | 242.5 lb | |
| Product Width | 10.03 in | |
| Special features | None | |
| Style | Axial | |
| Sub-brand | Dowmax | |
| Torque | 1190 Nm | |
| Trade Name | ME Series | |
| Type | Axial |